IESNA:LM-63-2002
[TEST]P949301
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12443
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1363.2 1488.9 1625.6 1770.8 1896.5 2001.8 2081.7 2128.4 2136 2113.1
2089.3 2087.6 2102.1 2133.5 2207.4 2391.7 2849.5 3536.6 4148.9 4619.4
4981.3 5322.7 5631 5920.6 6115.1 5834.8 4723.1 3303.9 2284.7 1536.4
648 205.5 97.7 42.5 13.6 0 0
1363.2 1491.4 1635.8 1775.9 1902.5 2007.8 2092.7 2139.4 2146.2 2125.8
2099.5 2098.7 2109.7 2142 2217.6 2362 2756 3426.2 4109 4596.5
4972.8 5351.6 5641.2 5924.8 6134.6 5953.7 4924.4 3516.2 2394.2 1593.3
689.6 223.4 113.8 50.1 17.8 0 0
1363.2 1489.7 1629.8 1764.9 1885.5 1985.7 2063 2111.4 2116.5 2098.7
2079.1 2075.7 2087.6 2119.9 2192.1 2327.1 2647.3 3251.2 3930.6 4458.9
4849.6 5260.7 5650.5 6008.1 6310.4 6397.1 5704 4438.5 2994.7 1944.9
900.3 355 199.6 110.4 51 17 0
1363.2 1479.5 1609.5 1738.6 1847.3 1939.8 2013.7 2052 2064.7 2057.1
2042.6 2040.9 2051.1 2066.4 2108.9 2194.6 2340.7 2677.1 3251.2 3910.3
4496.3 5040.7 5596.2 6119.3 6619.6 7010.3 7274.4 7295.7 6838.7 5425.5
3049.1 1091.4 438.2 234.4 107.9 24.6 0
1363.2 1462.5 1577.2 1695.2 1798 1885.5 1955.1 2001.8 2023.1 2028.2
2027.3 2032.4 2046.9 2060.4 2087.6 2149.6 2258.3 2422.3 2728.9 3246.9
3923.9 4646.6 5373.6 6130.4 6754.6 7344.1 7922.4 8568.8 9072.4 8702.1
6884.6 3792.2 1492.3 667.6 282 28.9 0
1363.2 1453.2 1554.3 1656.2 1749.6 1835.4 1905 1959.4 1989.1 2010.3
2025.6 2050.3 2087.6 2117.4 2145.4 2189.5 2283.8 2435 2666 2948.8
3365.9 3912 4533.7 5201.2 5890 6653.6 7506.3 8507.6 9886.9 10706.5
9795.2 7362.7 4004.5 1428.6 355 20.4 0
1363.2 1448.1 1547.5 1650.2 1741.1 1826.9 1900.8 1954.3 1986.6 2006.9
2028.2 2052.8 2088.5 2119.9 2153 2202.3 2294 2442.6 2675.4 2975.2
3375.2 3910.3 4517.5 5171.5 5873.9 6645.9 7517.3 8571.3 9885.2 10657.3
9661.9 7221.8 3985 1457.4 350.8 22.9 0
1363.2 1431.1 1512.6 1601.8 1687.6 1770.8 1845.6 1908.4 1953.4 1988.3
2024.8 2068.9 2117.4 2158.1 2198 2254.9 2346.7 2488.5 2699.1 2986.2
3351.4 3798.2 4334.1 4951.5 5649.7 6435.3 7293.1 8219.7 9357.8 10227.5
9038.5 5644.6 2560.7 871.4 207.2 17.8 0
1363.2 1420.1 1481.2 1551.7 1628.1 1705.4 1781.9 1849 1910.1 1963.6
2019.7 2073.2 2124.1 2169.2 2220.1 2294 2400.2 2564.1 2810.4 3146.7
3591.8 4122.6 4738.4 5411 6095.6 6815.8 7555.5 8341.2 9122.5 9385.8
8339.5 5589.4 2404.4 721.1 290.5 80.7 0
1363.2 1400.5 1444.7 1495.7 1559.3 1629 1696.9 1767.4 1832 1897.4
1963.6 2023.9 2074.9 2129.2 2187 2255.8 2362.8 2534.4 2799.4 3185.8
3688.6 4268.7 4889.5 5518.9 6145.7 6775 7423 8043.9 8326.7 7787.4
6132.1 3076.2 830.6 315.1 171.6 47.6 0
1363.2 1380.1 1402.2 1437.9 1485.5 1537.3 1599.3 1659.6 1725 1786.1
1857.5 1926.3 1994.2 2065.5 2139.4 2227.8 2349.2 2537.8 2821.4 3245.2
3801.6 4461.5 5098.5 5647.1 6121.9 6571.2 6936.4 7023 6581.4 5377
3354.8 1226.4 246.3 75.6 26.3 9.3 0
1363.2 1370 1379.3 1406.5 1445.5 1488.9 1540.7 1594.2 1651.9 1713.9
1780.2 1848.1 1922.9 1999.3 2084.2 2186.1 2319.5 2515.7 2790.9 3168
3673.3 4259.3 4797 5131.6 5285.3 5313.3 5199.5 4839.4 4179.5 3204.5
1886.3 642.1 146.1 41.6 11.9 5.1 0
1363.2 1356.4 1357.2 1371.7 1398 1430.3 1469.3 1510.9 1552.6 1591.6
1634.9 1674.9 1721.6 1766.6 1815.8 1875.3 1962.8 2100.4 2317.8 2634.6
3041.4 3454.2 3738.7 3778.6 3551 3128 2523.3 1771.7 1009.8 462
197.9 74.7 28 11 5.1 0.8 0
1363.2 1332.6 1314.7 1304.6 1296.1 1280.8 1254.4 1212.8 1157.6 1092.2
1017.5 938.5 859.5 789 734.7 694.7 665.9 654.8 711.7 843.4
989.5 1109.2 1102.4 908.8 637 424.7 293.9 204.7 136.7 84.9
53.5 34 17 6.8 1.7 0 0
1363.2 1310.5 1269.7 1218.8 1145.7 1054.9 947.8 828.1 700.7 575.8
485 437.4 427.2 431.5 445.9 458.6 468.8 469.7 458.6 435.7
410.2 384.7 357.6 327.8 288.8 240.4 187.7 135 101.1 73.9
47.6 28 11 4.2 1.7 0 0
1363.2 1291 1217.9 1120.3 986.1 839.1 685.4 549.5 471.4 445
431.5 419.6 410.2 400.9 395.8 392.4 388.1 378.8 358.4 328.7
299 269.2 240.4 207.2 174.1 145.2 124 105.3 83.2 56.9
28.9 14.4 6.8 2.5 0 0 0
1363.2 1271.4 1168.7 1012.4 839.1 663.3 524.9 472.2 456.9 444.2
431.5 418.7 406 393.2 374.5 353.3 328.7 299.8 268.4 237.8
208.9 183.5 163.1 146.9 131.6 117.2 101.9 80.7 55.2 37.4
24.6 13.6 5.9 2.5 0 0 0
1363.2 1259.5 1119.4 936.8 731.3 558 487.5 473.1 459.5 445
433.2 418.7 403.4 384.7 361 331.2 299 265.8 231 197
169 151.2 138.4 126.5 113.8 101.1 86.6 68.8 54.4 43.3
31.4 20.4 6.8 0.8 0 0 0
1363.2 1242.6 1071.8 855.3 642.9 517.2 489.2 475.6 462 447.6
434.9 421.3 405.1 383 353.3 321.9 283.7 245.5 203.8 174.1
154.6 142.7 133.3 123.2 112.1 98.5 81.5 67.1 56.1 44.2
32.3 20.4 5.9 0 0 0 0
1363.2 1240.9 1056.6 823.8 609 512.1 494.3 479.9 465.4 451.8
438.2 423 406.8 383 354.2 315.9 272.6 229.3 193.6 166.5
149.5 138.4 128.2 117.2 104.5 88.3 70.5 58.6 47.6 36.5
24.6 13.6 3.4 0 0 0 0
1363.2 1240.9 1045.5 806.9 594.5 512.1 497.7 483.3 467.1 451.8
438.2 423.8 407.7 386.4 359.3 321.9 276 230.2 191.1 162.2
145.2 135 124.8 113 98.5 78.1 60.3 50.1 40.8 30.6
19.5 7.6 0.8 0 0 0 0
1363.2 1245.1 1050.6 809.4 594.5 512.1 497.7 483.3 468 453.5
439.1 424.7 409.4 389 361.8 320.2 274.3 226.8 187.7 159.7
144.4 134.2 123.2 112.1 96.8 73 56.9 47.6 37.4 27.2
17 5.9 0 0 0 0 0
